5 students from RIT on a mission to bring real-time accurate feedback to the pitchers of the RIT DIII baseball team. The system will utilize laser detection software and an LED matrix to provide real-time location feedback to pitchers practicing on the mound.
Product | Subtotal | Qty | |
---|---|---|---|
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
7 | 2 | |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
16.5 | 3 | |
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
Skinny LED RGB Strip - Addressable, 1m, 60LEDs (SK6812)
COM-14730 |
179.4 |
12
Cannot be ordered at this time. |
|
Total: 286.8 |