Wishlist for ZED-F9K Hookup Guide at a minimum
Product | Subtotal | Qty | |
---|---|---|---|
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
GPS-15192 |
72.95 | 1 | |
Reversible USB A to Reversible Micro-B Cable - 2m
CAB-15427 |
6.5 | 1 | |
Qwiic Cable - 100mm
PRT-14427 |
1.5 | 1 | |
SparkFun Thing Plus - ESP32 WROOM (Micro-B)
WRL-15663 |
22.5 | 1 | |
SparkFun GNSS-RTK Dead Reckoning Breakout - ZED-F9K (Qwiic)
GPS-18719 |
299.95 |
1
Cannot be ordered at this time. |
|
Total: 403.4 |