GNSS Wish List

by RalphHightower

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RTK mosaic-X5
Only 12 left! GPS-23748
1199.95 1   
SparkFun GNSS Correction Data Receiver - NEO-D9S (Qwiic)
In stock GPS-19390
124.95 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Extended GPIO Female Header - 2x20 Pin (16mm/7.30mm)
In stock PRT-16763
2.25 1   
SparkFun GPS-RTK Dead Reckoning pHAT for Raspberry Pi
Retired GPS-16475
289.95 1   
Cannot be ordered at this time.
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
In stock GPS-15192
72.95 1   
SparkFun GNSS Chip Antenna Evaluation Board
Out of stock GPS-15247
14.25
You save:
14.25 (50%)
1   
Cannot be ordered at this time.
Total: 1709.8