It's Cyber Monday all week long! Use promo code BFCM2023 at checkout for 15% off SparkFun Original Products under $200. Some exceptions apply. Shop SparkFun Originals.
Minimum wishlist for some examples with the AzureWave Thing Plus.
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun AzureWave Thing Plus - AW-CU488
In stock DEV-19957 |
28.5
You save: 21.45 (43%) |
1
added to your cart |
![]() |
Reversible USB A to C Cable - 2m
In stock CAB-15424 |
8.95 |
1
added to your cart |
Total: 37.45 |