AzureWave Thing Plus (AW-CU488)

Favorited Favorite 0

Wishlist Qwiic Micro OLED example with the AzureWave Thing Plus.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexible Qwiic Cable - 100mm
In stock PRT-17259
1.6 1   
SparkFun Micro OLED Breakout (Qwiic)
15 available LCD-14532
18.5 1   
Reversible USB A to C Cable - 2m
In stock CAB-15424
8.95 1   
SparkFun AzureWave Thing Plus - AW-CU488
In stock DEV-19957
28.5
You save:
21.45 (43%)
1   
Total: 57.55