Customer #1318111's Wish List from Cart

by Member #1318111

Favorited Favorite 0

TPZ wishlist for Mr. Zack's Electronic Bungaloo

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
Out of stock TOL-15448
32 4   
Raspberry Pi 4 Model B (2 GB)
In stock DEV-15446
180 4   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
245.16
You save:
12.84 (5%)
12   
SparkFun Qwiic micro:bit Breakout (with Headers)
In stock BOB-16446
59.4
You save:
3.1 (5%)
10   
Total: 516.56