AET 3/2024

by Member #1581089

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
42 20   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
42 20   
555 Timer
In stock COM-16473
40
You save:
2 (5%)
40   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
26
You save:
1.5 (5%)
50   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
67.5 15   
Magnetic Third-Hand Kit
In stock TOL-19944
299.94 6   
Jumper Wire Kit - 140pcs
In stock PRT-00124
154.5
You save:
8 (5%)
25   
SparkFun Tristimulus Color Sensor - OPT4048DTSR (Qwiic)
In stock SEN-22638
141.75
You save:
7.5 (5%)
15   
FR1 Copper Clad - Single Sided 4x6in (10 Pack)
In stock TOL-14976
75 5   
Lithium Ion Battery - 110mAh
In stock PRT-13853
82.5 15   
Lithium Ion Battery - 1000mAh 7.4v
Out of stock PRT-11855
164.25 15   
Total: 1135.44