mad_science wish list

by mad_science@comcast.net

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Carbon Monoxide Sensor - MQ-7
Only 10 left! SEN-09403
5.5 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
Retired WRL-10419
44.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
Audio-Sound Module - SOMO-14D
Retired DEV-09534
19.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB, right-angle)
Retired COM-10984
3.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
14.85 3   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
Only 9 left! BOB-11570
4.5 1   
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun 7-Segment Serial Display - Blue
22 available COM-11442
14.95 1   
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
Teensy 3.0
Retired DEV-11780
19.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Total: 481.01