stuff

by vertikar

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
19.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Portable Rotary Phone - Red
Retired POR-00287
299.95 1   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
WiTilt v3.0
Retired SEN-10276
149.95 1   
Cannot be ordered at this time.
Ultimate IMU
Retired SEN-10082
149.95 1   
Cannot be ordered at this time.
Dev Platform for LPC2148 - Uberboard
Retired DEV-09735
49.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU - AHRS compatible
Retired SEN-09623
124.95 1   
Cannot be ordered at this time.
ArduIMU+ V2 (Flat)
Retired DEV-09956
64.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Video Game Shield
Retired KIT-10226
22.95 1   
Cannot be ordered at this time.
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
64.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
ArduPilot Mega IMU Shield/OilPan Rev-H V1.0 (No pin headers)
Retired GPS-10952
89.95 1   
Cannot be ordered at this time.
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-10294
59.95 1   
Cannot be ordered at this time.
Package Tracker
Retired GPS-08755
149.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
ConnectPort X2
Retired WRL-10569
109.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
Intel® Edison and Arduino Breakout Kit
Retired DEV-13097
99.95 1   
Cannot be ordered at this time.
Intel® Edison and Mini Breakout Kit
Retired DEV-13025
74.95 1   
Cannot be ordered at this time.
SparkFun Starter Pack for Intel® Edison
Retired KIT-13093
114.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
The SparkFun Guide to Processing
Only 1 left! BOK-13313
32.5 1   
SparkFun Inventor's Kit for MicroView
Retired KIT-13205
59.95
You save:
15 (20%)
1   
Cannot be ordered at this time.
Total: 2472.68