Stuff to Get

by huhlig

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
29.75 5   
Cannot be ordered at this time.
Wire Wrap Sockets (18-pin)
Retired PRT-08115
1.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-09810
14.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Total: 236.25