Bike Dash/Wiring

by Member #98722

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
LED - Super Bright Blue
In stock COM-00529
1.05 1   
Light Pipe - White Core (6mm, 1' long)
Retired PRT-10691
4.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
3.75 3   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Total: 84.25