Buy for me ZQ~!

by mcX

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RF Link 4800bps Receiver - 434MHz
Retired WRL-08950
5.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
Retired WRL-08946
3.95 1   
Cannot be ordered at this time.
SparkFun AVR Programming Adapter
Retired BOB-08508
0.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
0.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Audio Jack Breakout
Retired PRT-08827
0.95 1   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
6.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10585
49.95 1   
Cannot be ordered at this time.
Total: 88.63