Bought

by Member #185872

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-09810
14.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Serial Miniature OLED Module - 1.5" (uOLED-128-G1GFX)
Retired LCD-08537
49.95 1   
Cannot be ordered at this time.
Arduino Offset Header - 8 Pin
Retired PRT-09374
3.75 3   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
2.25 3   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
2.25 3   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Solderless Headers - 10-pin Straight
Retired PRT-10527
4.5 3   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
4.75 5   
Cannot be ordered at this time.
SparkFun Navigation Switch Breakout
Retired COM-08236
6.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
6 4   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
LilyPad TechStyles Kit
Retired DEV-10609
14.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
7.5 3   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
LilyPad Protoboard
Retired DEV-10515
3 2   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
4.8 3   
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Total: 260.58