jwani-preburn

by SSD

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SPDT Slide Switch
In stock COM-09609
9.5 10   
LilyPad Button Board
In stock DEV-08776
8.4 4   
Mini Pushbutton Switch
In stock COM-00097
9 20   
TLC 5940 - PWM Driver
Retired COM-10136
119 20   
Cannot be ordered at this time.
Momentary Button - Small Red Panel Mount
Retired COM-09807
2 4   
Cannot be ordered at this time.
Mini Power Switch - SPDT
In stock COM-00102
9.6 6   
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
59.8 4   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
5 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
IC Hook to IC Hook Cables
Retired CAB-00502
11.85 3   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
1.9 2   
Cannot be ordered at this time.
Electrical Tape - Red
Retired PRT-10688
1.9 2   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
49.75 5   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
29.85 3   
Cannot be ordered at this time.
ProtoBoard - Round 2"
Retired PRT-08810
2.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
NCP1400-3.3V Step-Up Breakout
Retired PRT-09216
11.9 2   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Total: 484.45