December Parts List

by Member #70336

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header - 8 Pin
In stock PRT-09279
4.5 6   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
16 10   
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
Arduino Fio
Retired DEV-09712
49.9 2   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
99.75 5   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
29.85 3   
Cannot be ordered at this time.
Total: 249.9