by McSarge
Product | Subtotal | Qty | |
---|---|---|---|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
7.9 |
2
Cannot be ordered at this time. |
|
Right Angle Tactile Button
COM-10791 |
1.1 | 2 | |
Capacitor Ceramic 22pF
COM-08571 |
1.2 | 4 | |
Crystal 8MHz
COM-00538 |
1.9 |
2
Cannot be ordered at this time. |
|
Ceramic Resonator 8MHz
COM-00542 |
1.9 | 2 | |
Ceramic Resonator Kit
COM-09993 |
2.95 |
1
Cannot be ordered at this time. |
|
Vibration Motor
ROB-08449 |
4.5 | 2 | |
Mini Pushbutton Switch - Tall
COM-08605 |
2.2 |
4
Cannot be ordered at this time. |
|
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
2.1 | 2 | |
Total: 25.75 |