stuff eventually

by Member #232187

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.25 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
Total: 89.6