robot needs

by dsv101

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.9 2   
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.25 1   
Ceramic Resonator 16MHz
In stock COM-09420
0.95 1   
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
4.95 1   
Cannot be ordered at this time.
Total: 9

Start a project on
with this stuff