by claudiu
Product | Subtotal | Qty | |
---|---|---|---|
ZIF Socket 28-Pin 0.3"
PRT-09175 |
1.48
You save: 1.47 (50%) |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
4.5 | 1 | |
LED String Lights - Orange (10M)
COM-11753 |
9.95 |
1
Cannot be ordered at this time. |
|
LED String Lights - Purple (10M)
COM-11755 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit - Carrying Case
COM-11783 |
0.98
You save: 0.97 (50%) |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit Guidebook - V3
BOK-11976 |
2.95 |
1
Cannot be ordered at this time. |
|
Total: 31.56 |