Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Inventor's Kit for Arduino with Retail Case
RTL-10339 |
799.6 |
8
Cannot be ordered at this time. |
|
Arduino Main Board Retail (Uno)
RTL-10175 |
74.85 |
3
Cannot be ordered at this time. |
|
Tool Kit - Intermediate
TOL-09466 |
139.9 |
2
Cannot be ordered at this time. |
|
Serial LCD with Cable - Retail
RTL-09877 |
53.9 |
2
Cannot be ordered at this time. |
|
LED Starter Kit
RTL-09878 |
23.9 |
2
Cannot be ordered at this time. |
|
Lithium Polymer USB Charger and Battery - Retail
RTL-09876 |
49.9 |
2
Cannot be ordered at this time. |
|
Triple Axis Accelerometer Breakout - ADXL345 Retail
RTL-09885 |
37.9 |
2
Cannot be ordered at this time. |
|
Barometric Pressure Sensor - BMP085 Breakout Retail
RTL-09889 |
41.9 |
2
Cannot be ordered at this time. |
|
Humidity Sensor - HIH-4030 Breakout Retail
RTL-09890 |
35.9 |
2
Cannot be ordered at this time. |
|
GPS Receiver - Retail LS20031 5Hz (66 Channel)
RTL-09891 |
121.9 |
2
Cannot be ordered at this time. |
|
Arduino Pro Mini 3.3V Retail
RTL-09892 |
39.9 |
2
Cannot be ordered at this time. |
|
FTDI Basic 3.3V - USB to Serial Retail
RTL-09893 |
31.9 |
2
Cannot be ordered at this time. |
|
Simon Says Soldering Kit Retail
RTL-09894 |
51.9 |
2
Cannot be ordered at this time. |
|
Digital Multimeter
TOL-09141 |
29.9 |
2
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ1 (Retail)
RTL-10427 |
53.9 |
2
Cannot be ordered at this time. |
|
Retail Sales Sheet - SparkFun Inventor's Kit
RTL-10700 |
5 |
10
Cannot be ordered at this time. |
|
SparkFun Tri-Fold Brochure
RTL-10548 |
9.5 |
10
Cannot be ordered at this time. |
|
Retail Clear Plastic Holder - Size A
RTL-10385 |
9.9 |
2
Cannot be ordered at this time. |
|
SparkFun Stickers
SWG-08798 |
3 |
10
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Red, White Pages)
SWG-10396 |
24.75 |
5
Cannot be ordered at this time. |
|
USB Cable - A-to-B 6 Foot Retail
RTL-10423 |
14.85 |
3
Cannot be ordered at this time. |
|
USB Cable - A-to-miniB 6 Foot Retail
RTL-10424 |
14.85 |
3
Cannot be ordered at this time. |
|
9V DC 650mA Wall Adapter Power Supply - Retail
RTL-10273 |
20.85 |
3
Cannot be ordered at this time. |
|
Total: 1689.85 |