textileworkshop

by Member #121736

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
39.8 4   
Thin Speaker
Retired COM-10722
2.85 3   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
Only 8 left! ROB-09065
39.8 4   
Miga Rotary 6P
Retired ROB-08805
44.75 5   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
20.85 3   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
29.85 3   
Cannot be ordered at this time.
LilyPad LED PCB Set
Retired DEV-10071
4.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
ePIR
Retired SEN-09587
11.95 1   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
1.96
You save:
5.84 (75%)
4   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
Retired DEV-10506
159.8 4   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
30 available DEV-09267
35.9 2   
Force Sensitive Resistor - Square
In stock SEN-09376
37.5 3   
Force Sensitive Resistor - Small
In stock SEN-09673
22.5 3   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
10.5 10   
Vibration Motor
In stock ROB-08449
9 4   
LilyPad Protoboard Large
Retired DEV-09101
13.9 2   
Cannot be ordered at this time.
LilyPad Battery Connect
Retired DEV-10083
8.85 3   
Cannot be ordered at this time.
LilyPad Protoboard Small
Retired DEV-09102
6 4   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
6 4   
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
7.5 2   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
7.5 2   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
7.5 2   
Cannot be ordered at this time.
Total: 588.16