xmas

by BenAnderson

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
17.47
You save:
7.48 (30%)
1   
Cannot be ordered at this time.
Photoluminescent Panel - 8.5x11"
Retired COM-11554
4.95 1   
Cannot be ordered at this time.
Polymorph - 250g
In stock TOL-10950
9.95 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
3.95 1   
Parts Box - Round
Retired TOL-10690
2.95 1   
Cannot be ordered at this time.
Super Capacitor - 0.2F/3.3V
Retired PRT-10317
1.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.5 1   
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
13.9 2   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
4.98 2   
Total: 64.55