cools things

by MùPùF

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
Electrode - Self-Adhesive (pair)
Retired COM-10513
4.95 1   
Cannot be ordered at this time.
CAT 6 Cable - 10ft
Retired CAB-08917
8.85 3   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Total: 100.6