Want One!

by black_light_studio

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Lab Coat - Medium
Retired SWG-09828
24.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
4.95 1   
Cannot be ordered at this time.
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
194.95 1   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-09467
179.95 1   
Cannot be ordered at this time.
DigiXTend Modem Breakout
Retired BOB-09596
1.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SparkFun Electric Imp Breakout
Retired BOB-11400
12.95 1   
Cannot be ordered at this time.
Electric Imp Shield
Retired DEV-11401
19.95 1   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Audio Jack - 3.5mm TRRS (SMD)
In stock PRT-12639
1.05 1   
Total: 463.15