Brian Xmas

by Member #273908

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 7 left! SEN-00242
29.9 2   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
Only 2 left! ROB-09065
39.8 4   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
33.9 2   
Tool Kit - Deluxe
Retired TOL-09467
179.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11016
159.95 1   
Cannot be ordered at this time.
MP3 Player Shield - Retail
Retired RTL-10779
83.9 2   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
Touch Sense Shield Retail
Retired RTL-10774
15.95 1   
Cannot be ordered at this time.
Servo - Retail
Retired RTL-10770
55.8 4   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
65 2   
GPS Shield Retail Kit
Retired RTL-10709
59.95 1   
Cannot be ordered at this time.
Bluetooth Mate Silver Retail
Retired RTL-10404
40.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1 (Retail)
Retired RTL-10427
53.9 2   
Cannot be ordered at this time.
Triple Axis Gyro Breakout ITG-3200 Retail
Retired RTL-10425
53.9 2   
Cannot be ordered at this time.
Thumb Joystick Retail
Retired RTL-10433
19.8 4   
Cannot be ordered at this time.
ezLCD 301 - 2.6" Color LCD
Retired LCD-11000
99.95 1   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-09466
69.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Total: 1417.15