StuffToBuy

by @codylmartin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ceramic Resonator 10MHz
In stock COM-00541
1.9 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
5.5 1   
Crystal 16MHz
In stock COM-00536
0.95 1   
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
7.59 3   
Cannot be ordered at this time.
PIC 18 Pin 7-A/D 20MHz 4K - 16F88
Retired COM-00228
4.75 1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
In stock SEN-09416
4.95 1   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
14.95 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
27 available COM-10136
5.95 1   
Total: 256.44