Stepper motor driver board

by Member #146251

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
14.85 3   
Schottky Diode
In stock COM-10926
7.2
You save:
0.3 (4%)
30   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Crystal 20MHz
Retired COM-00534
1.9 2   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Total: 33.53