Wish List for Jyaan

by Member #304917

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
Zener Diode - 5.1V 1W
Retired COM-10301
0.25 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
0.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
0.55 1   
Total: 24.15