Stuff I Want

by Trevor Johns

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
14.75 5   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, White Pages)
Retired SWG-10396
14.85 3   
Cannot be ordered at this time.
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
Logic Pro 8 - USB Logic Analyzer
Only 13 left! TOL-13196
999.95 1   
LimeSDR
Retired WRL-15027
349.95 1   
Cannot be ordered at this time.
LimeSDR Mini
Retired WRL-15029
208.95 1   
Cannot be ordered at this time.
Digilent Analog Discovery 2
Only 2 left! TOL-13929
426.95 1   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
Tiny AVR Programmer
In stock PGM-11801
17.5 1   
Pycom LoPy4 Development Board
Retired WRL-14674
47.95 1   
Cannot be ordered at this time.
Total: 2155.7