SpaceSpace Projects

by DavideV

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
24.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
In stock TOL-10719
7.95 1   
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
Multimeter Kit
Retired KIT-10338
19.95 1   
Cannot be ordered at this time.
Arduino-Compatible PTH Kit
Retired DEV-10523
29.95 1   
Cannot be ordered at this time.
BigTime Watch Kit
Retired KIT-10870
19.95 1   
Cannot be ordered at this time.
SparkFun Audio Amplifier Kit - STA540
16 available KIT-09612
29.95 1   
Total: 205.55