cables and wires

by Member #310810

Favorited Favorite 0

led strip separates into 10 segments of 3 lights. all three lights on the bank display the same color. separate banks are individually addressable. comes with resistor and heat sink in strip. modules are waterproof, and adhesive backed. that makes seven segments for the existing lights, and 3 extra for map lights or external signal lights. the power driver shield kit allows brightness and color adjustment. it also smooths out the input voltage and extends the life of the led.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
2.1 2   
Audio Splitter 3.5mm - 6in
Retired CAB-08920
3.9 2   
Cannot be ordered at this time.
Audio/Video RCA Cable Dual Male - 12ft
Retired CAB-09035
1.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Total: 49.9