wish list name

by Basilleaf

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
AVR 8 Pin 10MHz 1K 4A/D - ATtiny13
Retired COM-00211
1.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
11.9 2   
Cannot be ordered at this time.
LilyPad TechStyles Kit
Retired DEV-10609
14.95 1   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 3.3V
Retired DEV-10009
9.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
34 available DEV-09267
17.95 1   
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Digital Oscilloscope DIY Kit
Retired KIT-09484
59.95 1   
Cannot be ordered at this time.
LilyPad Arduino SimpleSnap
Retired DEV-10941
67.9 2   
Cannot be ordered at this time.
LilyPad MP3
In stock DEV-11013
56.5 1   
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
Cubelets - KT06 Kit
Retired KIT-11074
159.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Total: 619.55