Gas Meter - Outros Materiais

by GabrielBianconi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
7-Segment Display - 4-Digit (Yellow)
Retired COM-09480
2.25 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
11.8 4   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
4.2 4   
Crystal Kit
Retired COM-09994
9.9 2   
Cannot be ordered at this time.
Ceramic Resonator Kit
Retired COM-09993
5.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (3/8", 2-56)
In stock PRT-08993
0.4
You save:
0.8 (67%)
8   
Toggle Switch
Out of stock COM-09276
4.2 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
3.5 2   
Shift Register 8-Bit - 74HC595
Retired COM-00733
6 4   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Total: 111.4