Gas Meter - Microcontroller

by GabrielBianconi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
STK500 Compatible USB Programmer
Retired PGM-08702
47.95 1   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
5.25 3   
2x5 Pin Shrouded Header
In stock PRT-08506
5.25 3   
AVR Programming Cable
In stock CAB-09215
2.1 1   
SparkFun AVR Programming Adapter
Retired BOB-08508
1.9 2   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
15.8 4   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
1.2
You save:
3.55 (75%)
5   
Cannot be ordered at this time.
Total: 79.45