hoodie

by mkanoap

Favorited Favorite 0

Parts for spell casting hoodie.

Adafruit has different thread to be considered. Should we replace the arduino with the adafruit mint tin arduino?

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
7.95 1   
Thin Speaker
In stock COM-10722
0.95 1   
Breakout Board for VS1000D
Retired BOB-08849
29.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 ohm)
In stock COM-09151
1.95 1   
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
19.9 2   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
9V Li-Ion Battery Charger
Retired PRT-10265
9.95 1   
Cannot be ordered at this time.
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
5.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
2.95 1   
Arduino Pro 328 - 5V/16MHz
In stock DEV-10915
14.95 1   
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.95 1   
Total: 120.35