Shoe

by BrysonR

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
19 available ROB-10189
51.8 4   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
9 2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
2.1 2   
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
Capacitor 100nF SMD (strip of 50)
Retired PRT-11245
1.5 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm - SMD (strip of 50)
Retired PRT-11247
1.5 1   
Cannot be ordered at this time.
Flex Sensor 2.2" Retail
Retired RTL-09887
17.9 2   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
25 2   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Total: 186.13