by mikerector
Product | Subtotal | Qty | |
---|---|---|---|
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
37.48
You save: 37.47 (50%) |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 | |
Compass Module - HMC6352
SEN-07915 |
34.95 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
Arduino Project Enclosure
PRT-10088 |
11.95 |
1
Cannot be ordered at this time. |
|
9 Degrees of Freedom - Razor IMU
SEN-10736 |
74.95 |
1
Cannot be ordered at this time. |
|
XTend 900 1W RPSMA - 40 Mile Range
WRL-09411 |
389.9 |
2
Cannot be ordered at this time. |
|
Total: 618.13 |