×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Automated Room

by Member #332034

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
13.95 1   
Open Logic Sniffer
Retired TOL-09857
49.95 1   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
2.95 1   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
Smart SMD Tester
In stock TOL-10829
27.95 1   
Maple Mini
Retired DEV-11280
34.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
In stock DEV-10406
12.95 1   
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
pyXY - Synapse SM700 Dev Board
Retired WRL-11176
69.95 1   
Cannot be ordered at this time.
RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
22 available SEN-11319
2.95 1   
HackHD - 1080p Camera Module
Retired SEN-11418
319.9 2   
Cannot be ordered at this time.
Total: 589.35