Christmas

by picklecolor2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
MP3 Shield
Retired DEV-09736
29.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
2 4   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
2 4   
XBee Wireless Shield
Retired WRL-09841
24.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
39.06
You save:
6.89 (15%)
1   
Cannot be ordered at this time.
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
Total: 137.86