Stevens rc car

by Member #339977

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
66 Channel UP-501 GPS Receiver
Retired GPS-10702
44.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Scrap Boards
Retired DD-08477
2.5 10   
Cannot be ordered at this time.
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
6.3 3   
Mega Pro 3.3V
Retired DEV-10744
44.95 1   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Total: 149.4