SUTD

by neurdy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
2961
You save:
521.5 (15%)
350   
FTDI Cable 5V
In stock DEV-09718
852.5
You save:
45 (5%)
50   
Sensor Kit
Retired DEV-11016
4798.5 30   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
199 20   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
799 20   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-09964
358
You save:
39.5 (10%)
50   
Speaker - 0.5W (8 ohm)
In stock COM-09151
92.5
You save:
5 (5%)
50   
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
90
You save:
10 (10%)
200   
Li-Ion/Polymer Battery Charger/Balancer - 50W, 5A
In stock PRT-10473
659 20   
Thumb Joystick
In stock COM-09032
187.5
You save:
10 (5%)
50   
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
899 20   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Only 2 left! WRL-08665
499 20   
RN-XV WiFly Module - Wire Antenna
In stock WRL-10822
349.5 10   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
1032.5 350   
Cannot be ordered at this time.
Total: 13852