Generic Parts

by ke4ukz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
0.95 1   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
Terminal Block - 12 Position (15A, 600V)
Retired PRT-13062
4.95 1   
Cannot be ordered at this time.
Total: 84.75