basics

by livermouse

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
1.8 4   
Servo - Large
Retired ROB-09064
25.9 2   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
Servo Cable - Female to Female
Retired ROB-09187
14.75 5   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
0.5 1   
Cannot be ordered at this time.
Total: 365.15