Servo - Generic High Torque (Standard Size)
ROB-11965

Servo - Generic High Torque (Standard Size)

SKU: ROB-11965
$18.95
In stock
Only 4 left
SKU
ROB-11965
In stock
Stock/Discounts

Product Overview

Here is a powerful, low-cost, reliable servo for all your mechatronic needs. This servo is able to take in 6 volts and deliver 83.47 oz-in. of maximum torque at 0.16 sec/60°

This is a tough little servo with a standard 3 pin power and control cable, and all hardware listed below.

Features:

  • Voltage: 4.8-6.0 Volts
  • Torque: 69.56/83.47 oz-in. (4.8/6.0V)
  • Speed: 0.18/0.16 sec/60° (4.8/6.0V)
  • Direction: Counterclockwise 1000-2000usec
  • Rotation: 180°
  • Dual Ball Bearing
  • Nylon Gears
  • 25T Spline (Futaba 3F)

Includes:

  • 1x FS5106B High Torque Servo
  • 1x Double Arm Horn
  • 1x Circle Horn
  • 1x Four Point Horn
  • 1x Six Point Horn
  • 2x 3x10mm Phillips Screw
  • 4x 2x13mm Mounting Phillips Screw
  • 4x Rubber Grommets
  • 4x Brass Eyelets

Dimensions:

  • 40.8 x 20.1 x 38mm
  • Wire Length: 300mm
  • Weight: 40g

Documents:

  • [Datasheet](http://cdn.sparkfun.com/datasheets/Robotics/FS5106B specs.pdf)
  • Product Video

Replaces:ROB-9064

Features & Specs

  • Voltage: 4.8-6.0 Volts
  • Torque: 69.56/83.47 oz-in. (4.8/6.0V)
  • Speed: 0.18/0.16 sec/60° (4.8/6.0V)
  • Direction (Datasheet): Counterclockwise 1000-2000usec (our own testing we found it to be 500-2500usec.)
  • Rotation: 180°
  • Dual Ball Bearing
  • Nylon Gears
  • 25T Spline (Futaba 3F)* 40.8 x 20.1 x 38mm
  • Wire Length: 300mm
  • Weight: 40g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Servo - Generic High Torque (Standard Size)
Servo - Generic High Torque (Standard Size)
$18.95
ROB-11965
$18.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing