by peek
Product | Subtotal | Qty | |
---|---|---|---|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
LED Light Pipe 0.6" Round
COM-09926 |
1.9 |
2
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive Green (Sale)
PRT-08802 |
2.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive Black
PRT-08803 |
2.95 |
1
Cannot be ordered at this time. |
|
Miniature Solar Cell - BPW34
PRT-09541 |
1.6 | 1 | |
Light Pipe - Clear Core (3mm, 1' long)
PRT-10697 |
3.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
2.1 | 2 | |
SparkFun USB to Serial GPIO Breakout - CP2103
BOB-00199 |
21.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive Red (Sale)
PRT-08800 |
2.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Small Self-Adhesive
PRT-00137 |
5.95 |
1
Cannot be ordered at this time. |
|
Total: 49.8 |