I need it!

by Member #340033

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Solder : Time II Watch Kit
Retired KIT-11488
59.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
4.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
4.5 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
RedBot Kit
Retired ROB-12032
74.95 1   
Cannot be ordered at this time.
Total: 191.2