by jiajunchen
Product | Subtotal | Qty | |
---|---|---|---|
LED - Super Bright White (100 pack)
COM-10035 |
59.9 |
2
Cannot be ordered at this time. |
|
LED - Super Bright Red (100 pack)
COM-09979 |
29.9 |
2
Cannot be ordered at this time. |
|
Polarized Connectors - Housing (2-Pin)
PRT-08095 |
13
You save: 37 (74%) |
100 | |
Polarized Connectors - Crimp Pins (20 Pack)
PRT-08100 |
21 | 10 | |
Polarized Connectors - Header (2-Pin)
PRT-08233 |
13
You save: 37 (74%) |
100 | |
Papilio One - 500K
DEV-11158 |
64.95 |
1
Cannot be ordered at this time. |
|
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
26.95 | 1 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
Total: 239.15 |