Breadboards and sensors

by Member #367944

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
0.5 1   
Cannot be ordered at this time.
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Piezo Element
In stock SEN-10293
1.6 1   
LED - Basic Red 5mm
In stock COM-09590
0.9 2   
LED - Basic Green 5mm
In stock COM-09592
0.9 2   
LED - Basic Yellow 5mm
In stock COM-09594
0.9 2   
Thermistor 10K
In stock SEN-00250
1.9 2   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
0.5 1   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
10.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - Basic Blue 5mm
In stock COM-11372
1.2 2   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Toggle Switch
In stock COM-09276
2.1 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
Total: 45.7