prototyping AP

by Member #389759

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
16 available SEN-11005
10.95 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Metal Pushbutton - Latching (16mm, Yellow)
Retired COM-11974
3.95
You save:
2 (34%)
1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Total: 955.5