ELM2 Component

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crossover Breakout for FTDI
Retired BOB-10660
14.3
You save:
0.7 (5%)
10   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
58.5 3   
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
89.9 2   
Cannot be ordered at this time.
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
69.9 2   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
124.75 5   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
35.7 6   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
135.6 8   
Solder Paste - 50g Leaded
Retired TOL-10448
9.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Retired TOL-10605
14.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
43.8 4   
Total: 692.7